Product overview
Description
The TSV771, TSV772 and TSV774 are single, dual and quad 20 MHz-bandwidth unity-gain-stable amplifiers. The rail-to-rail input stage and the slew rate of 10.5 V/µs make the TSV771, TSV772 and TSV774 ideal for low-side current measurement. The excellent accuracy provided by maximum input voltage of 200 µV allows amplifying accurately small-amplitude input signal.
The TSV771, TSV772 and TSV774 can operate from a 2.0 V to 5.5 V single supply and are fully characterized for an output capacitor of 47 pF, therefore allowing easy usage as A/D converters input buffer.
-
All features
- Gain bandwidth product 20 MHz, unity gain stable
- Low input offset voltage: 50 µV typ., 200 µV max.
- Low input bias current: 2 pA max.
- Low noise: 7 nV/√Hz
- Slew rate: 13 V/µs
- Wide supply voltage range: 2.0 V to 5.5 V
- Rail-to-rail input and output
- 4 kV HBM ESD tolerance
- Extended temperature range: -40 °C to +125 °C
- Automotive grade versions available
- Benefits:
- Accuracy of measurement virtually unaffected by noise or input bias current
- Signal conditioning for high frequencies
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SIMetrix models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2023.07 | 12 Feb 2024 | 12 Feb 2024 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TSV771 | Proposal | SOT23-5L | Industrial | - | |
TSV771ILT | Active | SOT23-5L | Industrial | Ecopack3 | |
TSV771IYLT | Active | SOT23-5L | Automotive | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TSV771IYLT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSV771 | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSV771ILT | | | distributors No availability of distributors reported, please contact our sales office |
|
TSV771IYLT Active
TSV771 Proposal
TSV771ILT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors