TSV782

Active
Education

High bandwidth (30 MHz) low offset (200 µV) rail-to-rail 5 V op amp

Download datasheet Order Direct

Product overview

Description

The TSV78x is a 30 MHz-bandwidth unity-gain-stable amplifier. The rail-to-rail input stage and the slew rate of 20 V/µs make the TSV78x ideal for low-side current measurement.

The TSV78x can operate from 2.0 V to 5.5 V single supply and it is fully specified on a load of 47 pF, therefore allowing easy usage as A/D converters input buffer. The TSV78x series offers rail-to-rail input and output, excellent speed/power consumption ratio, and 30 MHz gain bandwidth product, while consuming just 3.3 mA at 5 V.

The devices also feature an ultra-low input bias current that enables connection to photodiodes and other sensors where current is the key value to be measured.

These features make the TSV78x series ideal for high-accuracy, high-bandwidth sensor interfaces.

  • All features

    • Gain bandwidth product 30 MHz, unity gain stable
    • Slew rate 20 V/µs
    • Low input offset voltage 50 µV typ., 400 µV max. for TSV781, 200 µV max. for TSV782
    • Low input bias current: 2 pA typ.
    • Low input voltage noise density 7 nV/√Hz @ 10 kHz
    • Wide supply voltage range: 2.0 V to 5.5 V
    • Rail-to-rail input and output
    • Extended temperature range: -40 °C to +125 °C
    • Automotive grade version available
    • Benefits:
      • Accuracy of measurement virtually unaffected by noise or input bias current
      • Signal conditioning for high frequencies

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-eDSim

      Active

      eDSim: fast and powerful electrical simulation software for SMPS and analog ICs

      Evaluation tool software ST
      STSW-eDSim

      Description:

      eDSim: fast and powerful electrical simulation software for SMPS and analog ICs
    • Part number
      Status
      Description
      Type
      Supplier

      ST-OPAMPS-APP

      Active

      Operational amplifier and comparator application for smartphones and tablets

      Finder Apps ST
      ST-OPAMPS-APP

      Description:

      Operational amplifier and comparator application for smartphones and tablets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSV782

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TSV782IDT
Active
SO-8 Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSV782IQ2T
Active
QFN-8L P 0.5 mm Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSV782IST
Active
MiniSO-8 Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSV782IYDT
Active
SO-8 Automotive Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSV782IYST
Active
MiniSO-8 Automotive Ecopack3 10 2023-05-23T00:00:00.000+02:00

TSV782IDT

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSV782IQ2T

Package:

QFN-8L P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-8L P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSV782IST

Package:

MiniSO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

MiniSO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSV782IYDT

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack3

TSV782IYST

Package:

MiniSO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

MiniSO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TSV782IQ2T
Active
0.6969 / 1k
Available at 7 distributors

Distributor availability of TSV782IQ2T

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 1984 1
ANGLIA Live EUROPE 3000 1
MOUSER WORLDWIDE 2084 1
FUTURE WORLDWIDE 200 1
DIGIKEY WORLDWIDE 2221 1
Newark Element14 AMERICA 491 0
YOSUN ASIA/PACIFIC 20 1

Distributor reported inventory date: 4/14/2025

QFN-8L P 0.5 mm Tape and Reel CHINA EAR99 NEC -40 125 Industrial
TSV782IDT
Active
0.6969 / 1k
Available at 5 distributors

Distributor availability of TSV782IDT

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 1976 1
FUTURE WORLDWIDE 200 1
DIGIKEY WORLDWIDE 3597 1
Newark Element14 AMERICA 488 0
YOSUN ASIA/PACIFIC 20 1

Distributor reported inventory date: 4/14/2025

SO-8 Tape and Reel MOROCCO EAR99 NEC -40 125 Industrial
TSV782IYDT
Active
0.8367 / 1k
Available at 4 distributors

Distributor availability of TSV782IYDT

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 1140 1
MOUSER WORLDWIDE 4935 1
FUTURE WORLDWIDE 2500 2500
DIGIKEY WORLDWIDE 2490 1

Distributor reported inventory date: 4/14/2025

SO-8 Tape and Reel MOROCCO EAR99 NEC -40 125 Automotive
TSV782IYST
Active
0.8367 / 1k
Available at 5 distributors

Distributor availability of TSV782IYST

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 1110 1
ANGLIA Live EUROPE 4000 1
MOUSER WORLDWIDE 1903 1
FUTURE WORLDWIDE 200 1
DIGIKEY WORLDWIDE 1990 1

Distributor reported inventory date: 4/14/2025

MiniSO-8 Tape and Reel CHINA EAR99 NEC -40 125 Automotive
TSV782IST
Active
0.6969 / 1k
Available at 2 distributors

Distributor availability of TSV782IST

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 4000 1
MOUSER WORLDWIDE 1556 1

Distributor reported inventory date: 4/14/2025

MiniSO-8 Tape and Reel CHINA EAR99 NEC -40 125 Industrial

TSV782IQ2T Active

Budgetary Price (US$)*/Qty:
0.6969 / 1k
Package:
QFN-8L P 0.5 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

TSV782IQ2T

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Industrial

Distributor Name

Farnell Element14

Stock

1984

Min.Order

1

ANGLIA Live

Stock

3000

Min.Order

1

MOUSER

Stock

2084

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

200

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

2221

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

491

Min.Order

0

Region

AMERICA Buy from Distributor

YOSUN

Stock

20

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/14/2025

TSV782IDT Active

Budgetary Price (US$)*/Qty:
0.6969 / 1k
Package:
SO-8
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MOROCCO
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

TSV782IDT

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Industrial

Distributor Name

MOUSER

Stock

1976

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

200

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

3597

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

488

Min.Order

0

Region

AMERICA Buy from Distributor

YOSUN

Stock

20

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/14/2025

TSV782IYDT Active

Budgetary Price (US$)*/Qty:
0.8367 / 1k
Package:
SO-8
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MOROCCO
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

TSV782IYDT

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Automotive

Distributor Name

Farnell Element14

Stock

1140

Min.Order

1

MOUSER

Stock

4935

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

2500

Min.Order

2500

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

2490

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/14/2025

TSV782IYST Active

Budgetary Price (US$)*/Qty:
0.8367 / 1k
Package:
MiniSO-8
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

TSV782IYST

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Automotive

Distributor Name

Farnell Element14

Stock

1110

Min.Order

1

ANGLIA Live

Stock

4000

Min.Order

1

MOUSER

Stock

1903

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

200

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1990

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/14/2025

TSV782IST Active

Budgetary Price (US$)*/Qty:
0.6969 / 1k
Package:
MiniSO-8
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

TSV782IST

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Industrial

Distributor Name

ANGLIA Live

Stock

4000

Min.Order

1

MOUSER

Stock

1556

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/14/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors