Product overview
Description
The TSV791, TSV792 and TSV794 are single, dual and quad 50 MHz-bandwidth unity-gain-stable amplifiers. The rail-to-rail input stage and the slew rate of 30 V/µs make the TSV79x ideal for low-side current measurement. The excellent accuracy provided by maximum input voltage of 200 µV allows amplifying accurately small-amplitude input signal. The TSV79x can operate from a 2.2 V to 5.5 V single supply; it can typically handle an output capacitor up to 1 nF and is fully specified on a load of 22 pF, therefore allowing easy usage as A/D converters input buffer.
-
All features
- Gain bandwidth product 50 MHz, unity gain stable
- Slew rate 30 V/µs
- Low input offset voltage 50 µV typ., 200 µV max.
- Low input bias current: 1 pA typ.
- Low input voltage noise density 6.5 nV/√Hz @ 10 kHz
- Wide supply voltage range: 2.2 V to 5.5 V
- Rail-to-rail input and output
- Extended temperature range: - 40 °C to +125 °C
- Automotive grade version available
- Benefits:
- Accuracy of measurement virtually unaffected by noise or input bias current
- Signal conditioning for high frequencies
Featured Videos
Recommended for you
All tools & software
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
TSV794IDT | Active | SO-14 | Industrial | Ecopack3 | 10 | 2021-05-14T00:00:00.000+02:00 | |
TSV794IPT | Active | TSSOP-14 | Industrial | Ecopack3 | 10 | 2021-05-14T00:00:00.000+02:00 | |
TSV794IYDT | Active | SO-14 | Automotive | Ecopack3 | 10 | 2021-05-14T00:00:00.000+02:00 | |
TSV794IYPT | Active | TSSOP-14 | Automotive | Ecopack3 | 10 | 2021-05-14T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TSV794IYDT | | | 3 distributors |
| |||||||||||
TSV794IYPT | | | 4 distributors |
| |||||||||||
TSV794IDT | | | 4 distributors |
| |||||||||||
TSV794IPT | | | 4 distributors |
|
TSV794IYDT Active
TSV794IYPT Active
TSV794IDT Active
TSV794IPT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors