Product overview
Description
The TSX3704 is a micropower CMOS quad voltage comparator which exhibits a very low current consumption of 5 µA typical per comparator. This device was designed as the improvement of the TS3704: it shows a lower current consumption, a better input offset voltage, and an enhanced ESD tolerance. The TSX3704 is fully specified over a wide temperature range and is proposed in automotive grade for the TSSOP14 package. It is fully compatible with the TS3704 CMOS comparator and is available with similar packages. The new tiny package, QFN16 3x3, is also proposed for the TSX3704 thus allowing even more integration on applications.
-
All features
- Low supply current: 5 µA typ. per comparator
- Wide single supply range 2.7 V to 16 V or dual supplies (±1.35 V to ±8 V)
- Extremely low input bias current: 1 pA typ.
- Input common-mode voltage range includes ground
- Push-pull output
- High input impedance: 1012 Ω typ
- Fast response time: 2.7 µs typ. for 5 mV overdrive
- ESD tolerance: 4 kV HBM, 200 V MM
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TSX3704IDT | Active | SO-14 | Industrial | Ecopack3 | |
TSX3704IPT | Active | TSSOP-14 | Industrial | Ecopack3 | |
TSX3704IQ4T | Active | QFN-16L | Industrial | Ecopack3 | |
TSX3704IYPT | Active | TSSOP-14 | Automotive | Ecopack3 | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TSX3704IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSX3704IYPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSX3704IPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSX3704IQ4T | | | distributors No availability of distributors reported, please contact our sales office |
|
TSX3704IDT Active
TSX3704IYPT Active
TSX3704IPT Active
TSX3704IQ4T Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors