Product overview
Description
The TSZ181, TSZ182 are single and dual operational amplifiers featuring very low offset voltages with virtually zero drift versus temperature changes.
The TSZ181, TSZ182 offer rail-to-rail input and output, excellent speed/power consumption ratio, and 3 MHz gain bandwidth product, while consuming just 1 mA at 5 V. The device also features an ultra-low input bias current.
These features make the TSZ18x ideal for high-accuracy high-bandwidth sensor interfaces.
-
All features
- Very high accuracy and stability: offset voltage 25 µV max. at 25 °C, 35 µV over full temperature range (-40 °C to 125 °C)
- Rail-to-rail input and output
- Low supply voltage: 2.2 - 5.5 V
- Low power consumption: 1 mA max. at 5 V
- Gain bandwidth product: 3 MHz
- Automotive qualification
- Extended temperature range: -40 to 125 °C
- Micropackages: DFN8 2x2, SO8 and MiniSO8
- Benefits:
- Higher accuracy without calibration
- Accuracy virtually unaffected by temperature change
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator

Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
Featured Videos
Recommended for you
All tools & software
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 07 Feb 2017 | 07 Feb 2017 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TSZ182IDT | Active | SO-8 | Industrial | Ecopack3 | |
TSZ182IQ2T | Active | QFN-8L P 0.5 mm | Industrial | Ecopack3 | |
TSZ182IST | Active | MiniSO-8 | Industrial | Ecopack3 | |
TSZ182IYDT | Active | SO-8 | Automotive | Ecopack3 | |
TSZ182IYST | Active | MiniSO-8 | Automotive | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TSZ182IYDT | | | 3 distributors |
| |||||||||||
TSZ182IYST | | | 3 distributors |
| |||||||||||
TSZ182IQ2T | | | 4 distributors |
| |||||||||||
TSZ182IST | | | 3 distributors |
| |||||||||||
TSZ182IDT | | | 5 distributors |
|
TSZ182IYDT Active
TSZ182IYST Active
TSZ182IQ2T Active
TSZ182IST Active
TSZ182IDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors