TSZ182H1

Active
Education

Automotive-grade, very high accuracy (70 uV), high bandwidth (3 MHz), high temperature (175 °C), zero-drift operational amplifiers

Download datasheet Order Direct

Product overview

Description

The TSZ181H1 single and TSZ182H1 dual operational amplifiers feature very low offset voltages with virtually zero drift versus temperature changes. The TSZ181H1 and TSZ182H1 offer rail-to-rail input and output, excellent speed/power consumption ratio, and 3 MHz gain bandwidth product, while consuming just 1 mA at 5 V. The device operates over an extended range of -40 to +175°C and features an ultra-low input bias current. These features make the TSZ181H1 and TSZ182H1 ideal for high-accuracy high-bandwidth sensor interfaces for automotive environment.

  • All features

    • AEC-Q100 qualified
    • Very high accuracy and stability:
      • 70 µV max. offset voltage at 25 °C
      • 100 µV offset voltage over full temperature range
    • Rail-to-rail input and output
    • Low supply voltage: 2.2 - 5.5 V
    • Low power consumption: 1 mA max. at 5 V
    • Gain bandwidth product: 3 MHz
    • Automotive qualification
    • Extended temperature range: -40 to 175 °C
    • Micropackage: SOT23-5, SO8
    • Benefits:
      • Higher accuracy without calibration
      • Accuracy virtually unaffected by temperature change

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSZ182H1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TSZ182H1YDT
Active
SO-8 Automotive Ecopack3 10 2023-05-23T00:00:00.000+02:00

TSZ182H1YDT

Package:

SO-8

Material Declaration**:

Marketing Status

Active

Package

SO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TSZ182H1YDT
Available at 4 distributors

Distributor availability of TSZ182H1YDT

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 2407 1
MOUSER WORLDWIDE 1263 1
DIGIKEY WORLDWIDE 687 1
YOSUN ASIA/PACIFIC 20 1

Distributor reported inventory date: 4/14/2025

TSZ182H1YDT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSZ182H1YDT

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

Farnell Element14

Stock

2407

Min.Order

1

MOUSER

Stock

1263

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

687

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

20

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/14/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors