Interactive Block Diagram
Block Diagram
Our Zigbee-certified solutions
The Zigbee 3.0 Clusters are ideal for home or building automation applications, medical device data collection, and for other applications with low-power low-bandwidth needs, designed for small-scale wireless projects. Using Zigbee PRO with Zigbee 3.0 ZCL allows developers to speed up the certification process and reduces product development costs.
The STM32WB Zigbee solution is based on a market-proven Zigbee PRO 2017 protocol stack, and to further ease development, ST supports 46 Zigbee 3.0 clusters that help users quickly establish device application. Because some designers may have already adopted previous Zigbee stacks as the standard evolves, further 21 clusters support legacy products to ensure portfolio continuity.
The STM32WB is a certified platform offering different features in order to perfectly match device configuration. FFD (Full Feature Device) and RFD (Reduced Feature Device) configurations are available and provide more freedom in device sizing, including the OTA capability. STM32WB is also suitable for battery-powered or even battery-less applications thanks to Green power support.
Other applications targeting energy and water monitoring are covered with our Smart Energy 1.4 profile support.
Our wide choice of packages, including QFN, Wafer Level Chip Scale Package (WLCSP) and pre-certified LGA module, is complemented by a rich STM32Cube evaluation and development environment for speeding up time to market.