Save to myST

Universal motor

Universal motors can be used with AC or DC supplies and are commonly used in consumer appliances such as mixers, fans and vacuum cleaners. Most universal motors are unidirectional. Bidirectional motors using two coils on the stator can be driven by applying a voltage to only one of them for the respective direction. The advantages of universal motors are high starting torque, very compact design and high speed. A simple controller with an AC supply can be implemented using a low-end microcontroller and a single Triac or an AC switch. Read more

Interactive Block Diagram

Click on the diagram to choose the products you need, to start your design.

Universal motor