Save to myST

Smart chargers and adapters

We are using smartphones and tablets so intensively that many need to top up their batteries several times –and quickly – every day using power banks, simple battery chargers and even wireless (inductive) charging pads. To ensure consumers' electronic devices remained charged, many technologies – and associated standards to ensure interoperability - designed to improve convenience and ease of use are available today including wireless charging, quick charge and USB Type-C and Power Delivery. Read more

Adapters for tablets, notebooks, and AIO

In order to meet market requirements, power AC-DC adapters for notebooks and tablets need to be small, thin, lightweight, and provide excellent EMI performance as well as ultra-low, highly efficient standby power, regardless of the load conditions. 
View application

USB Type-C PD Adapters and Quick Chargers

The new slim and reversible USB Type-C™ connector with USB Power Delivery (PD) feature provides up to 100 W (20 V, 5 A) enabling a faster and more efficient charging solution. Having considerably expanded the capability of USB devices, these connecto
View application

Our products and solutions

ST can help engineers design charging solutions that meet requirements set by the mainstream standards – as well as proprietary charging protocols – with innovative converter architectures enabling best-in-class energy efficiency and power density as well as ensuring the lowest possible stand-by power. 

To help developers meet challenging design goals, ST offers a rich set of hardware and software evaluation and development tools as well as reference designs.

Webinar: ST-ONE+ MasterGaN World’s highest power density solution for USB-PD chargers