Save to myST

Motorcycle engine control

Increasingly strict motorcycle emission regulations require engine manufacturers of both traditional and emerging markets to replace carburetors with electronically controlled injection systems.  Improved fuel efficiency and reduced emissions as well as driving performance – all at an appropriate cost point – are the key challenge for motorcycle manufacturers, especially those building smaller motorcycles and scooters. Read more

Multi-cylinder motorcycle engine

Solutions for multi-cylinder motorcycle engine management. SPC5 32-bit microcontrollers for the control unit and specifically designed system basis chips (SBC)  that combine voltage regulators, bus interfaces, variable reluctance sensors (VRS),  low-
View application

Single-cylinder motorcycle engine

Solutions for mono-cylinder motorcycle engine management. SPC5 32-bit microcontrollers for the control unit and specifically designed system basis chips (SBC)  that combine voltage regulators, bus interfaces, variable reluctance sensors (VRS),  low-s
View application

Two-cylinder motorcycle engine

Solutions for bi-cylinder motorcycle engine management. SPC5 32-bit microcontrollers for the control unit and specifically designed system basis chips (SBC)  that combine voltage regulators, bus interfaces, variable reluctance sensors (VRS),  low-sid
View application

Our products and solutions

We offer dedicated solutions for motorcycle engine management. These  include SPC5 32-bit microcontrollers and specifically designed system basis chips (SBC)  that combine voltage regulators for the various DC rails, bus interface ICs for the most common standards including CAN, ISO 9141 K-line, variable reluctance sensors (VRS) and high- and low-side drivers.

How ST supports car makers' transformation journey with innovative microcontroller and software solutions