ST offers the widest portfolio of class AB audio amplifiers, offering:
- Mono, stereo and multichannel solutions (up to 4.0 channels)
- Wide range of output power options
- Single-ended and BTL operating modes
- A wide range of packages for insertion and surface-mount applications
STA540 power amplifier
These amplifiers are used for high-quality sound applications. Each amplifier has integrated short-circuit and thermal protection and diagnostic functions. Two amplifiers can be paired up for applications requiring high power output.