Product overview
Description
The MP34DT04 is an ultra-compact, low-power, omnidirectional, digital MEMS microphone built with a capacitive sensing element and an IC interface.
The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process dedicated to produce audio sensors.
The IC interface is manufactured using a CMOS process that allows designing a dedicated circuit able to provide a digital signal externally in PDM format.
The MP34DT04 has an acoustic overload point of 120 dBSPL with a 64 dB signal-to-noise ratio and –26 dBFS sensitivity.
The MP34DT04 is available in a top-port, SMD-compliant, EMI-shielded package and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.
-
All features
- Single supply voltage
- Low power consumption
- 120 dBSPL acoustic overload point
- 64 dB signal-to-noise ratio
- Omnidirectional sensitivity
- –26 dBFS sensitivity
- PDM output
- HCLGA package
- Top-port design
- SMD-compliant
- EMI-shielded
- ECOPACK®, RoHS, and “Green” compliant