STA510F

Active
Design Win

44-V, 5.5-A, quad power half bridge

Download datasheet

Product overview

Description

The STA510F is a monolithic, quad, half-bridge stage in multipower BCD technology. The device can be used as dual-bridge or reconfigured, by connecting the CONFIG pin to the Vdd pin, as single-bridge with double current capability, and as half-bridge (binary mode).

The device is particularly designed to make the output stage of a stereo all-digital high-efficiency (FFX) amplifier capable of delivering 100 W + 100 W output power into 6 Ω loads with THD = 10% and VCC = 36 V. In single BTL configuration the device can deliver 200 W into a 3 Ω load with THD = 10% and VCC = 36 V.

The device is fully compatible with the FFX®driver device.

The input pins have a threshold proportional to VLpin voltage.

  • All features

    • Minimum input/output pulse width distortion
    • 150 mΩ RdsONcomplementary DMOS output stage
    • CMOS compatible logic inputs
    • Thermal protection
    • Thermal warning output
    • Undervoltage protection
    • No power-on, power-off sequence required

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STA510F

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STA510FTR
Active
PowerSSO 36 Industrial Ecopack2

STA510FTR

Package:

PowerSSO 36

Material Declaration**:

Marketing Status

Active

Package

PowerSSO 36

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STA510FTR
Available at distributors

Distributor availability of STA510FTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STA510FTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STA510FTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors