Product overview
Description
The STA515W is a monolithic quad half-bridge stage in Multipower BCD Technology. The device can be used as a dual bridge or reconfigured, by connecting pin CONFIG to pins VDD, as a single bridge with double-current capability.
The device is designed, particularly, to be the output stage of a stereo all-digital high-efficiency amplifier. It is capable of delivering 10 W x 4 channels into 4 Ω loads with 10% THD at VCC = 18 V in single-ended configuration.
It can also deliver 20 W + 20 W into 8 Ω loads with 10% THD at VCC = 18 V in BTL configuration or, in single parallel BTL configuration, 40 W into a 8 Ω load with 10% THD at VCC = 26 V.
The input pins have a threshold proportional to the voltage on pin VL.
The STA515W comes in a 36-pin PowerSSO package with exposed pad down (EPD).
-
All features
- Multipower BCD technology
- Low input/output pulse width distortion
- 200 mΩ RdsON complementary DMOS output stage
- CMOS-compatible logic inputs
- Thermal protection
- Thermal warning output
- Undervoltage protection
- Short-circuit protection
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STA515W13TR | Active | PowerSSO 36 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STA515W13TR | | | distributors No availability of distributors reported, please contact our sales office |
STA515W13TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors