TDA2003A

Obsolete

10 W car radio audio amplifier

Download datasheet

Product overview

Description

The TDA2003A is capable of providing a high output current (up to 3.5 A) with very low harmonic and crossover distortion.

Completely safe operation is guaranteed due to DC and AC short-circuit protection between all pins and ground, a thermal limiting circuit, load dump voltage surge protection up to 40 V and protection diodes in case of accidental open ground.

  • All features

    • Improved performance over the TDA2002 (pin-to-pin compatible)
    • Very low number of external components
    • Ease of assembly
    • Cost and space savings