TDA2009A

Obsolete

10 W + 10 W stereo audio amplifier

Download datasheet

Product overview

Description

The TDA2009A is a class AB dual Hi-Fi Audio power amplifier assembled in MULTIWATT® package, specially designed for stereo application as Hi-Fi and music centers

  • All features

    • HIGH OUTPUT POWER (10 + 10W Min. @ D = 1%)
    • AC SHORT CIRCUIT PROTECTION
    • .HIGH CURRENT CAPABILITY (UP TO 3.5A)
    • SPACE AND COST SAVING : VERY LOW NUMBER OF EXTERNAL COMPONENTS AND SIMPLE MOUNTING THANKS TO THE MULTIWATT® PACKAGE.
    • THERMAL OVERLOAD PROTECTION