TDA2050

Obsolete

32 W hi-fi audio power amplifier

Download datasheet

Product overview

Description

The TDA 2050 is a monolithic integrated circuit in a Pentawatt package, intended for use as an audio class-AB audio amplifier.

Thanks to its high power capability the TDA2050 is able to provide up to 35 W true RMS power into a 4 ohm load at THD = 0%, VS = ±18 V, f = 1 kHz and up to 32 W into an 8 ohm load at THD = 10%, VS = ±22 V, f = 1 kHz.

Moreover, the TDA2050 delivers typically 50 W music power into a 4 ohm load over 1 sec at VS = 22.5 V, f = 1 kHz.

The high power and very low harmonic and crossover distortion (THD = 0.05% typ, at VS = ±22 V, PO= 0.1 to 15 W, RL= 8 ohm, f = 100 Hz to 15 kHz) make the device most suitable for both hi-fi and high-end TV sets.

  • All features

    • High output power (50 W music power IEC 268.3 rules)
    • High operating supply voltage (50 V)
    • Single or split supply operations
    • Very low distortion
    • Short-circuit protection (OUT to GND)
    • Thermal shutdown

Circuit Diagram