Product overview
Description
The TDA2822D is a monolithic integrated circuit in 8 lead (SO-8) package. It is intended for use as a dual audio power amplifier in portable cassette players, radios and CD players.
-
All features
- Supply voltage down to 1.8 V
- Low crossover distortion
- Low quiescent current
- Bridge or stereo configuration
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TDA2822D | Active | SO-8 | Industrial | Ecopack3 | |
TDA2822D013TR | Active | SO-8 | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TDA2822D | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
TDA2822D013TR | | | distributors No availability of distributors reported, please contact our sales office |
TDA2822D Active
TDA2822D013TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors