TDA7439DS

Active
Design Win

3 band tone controlAudio processor

Download datasheet Order Direct

Product overview

Description

The TDA7439DS is a volume, tone (bass, mid-range and treble) and balance (left/right) processor for quality audio applications in car-radio and Hi-Fi systems. Selectable input gain is provided. All the functions are controlled by serial bus.

The AC signal setting is obtained by resistor networks and switches combined with operational amplifiers.

The TDA7439DS employs BIPOLAR/CMOS technology to provide low distortion, low noise and DC stepping.

  • All features

    • All functions are programmable via serial bus.
    • Input multiplexerfour stereo inputsselectable input gain for optimal adaptation to different sources
    • Treble, mid-range and bass control in 2-dB steps
    • Single stereo output
    • Two speaker attenuators:two independent speaker controls in 1-dB steps for balance facilityindependent mute function
    • Volume control in 1-dB steps

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7439DS

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TDA7439DS13TR
Active
SO-28 Industrial Ecopack1 (*)

TDA7439DS13TR

Package:

SO-28

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-28

Grade

Industrial

RoHS Compliance Grade

Ecopack1 (*)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
TDA7439DS13TR
Available at distributors

Distributor availability of TDA7439DS13TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TDA7439DS13TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7439DS13TR

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors