Product overview
Description
The TDA7492E is a dual BTL class-D audio amplifier with single power supply designed for home audio applications.
The device is housed in a 36-pin PowerSSO package with exposed pad up (EPU), and as a result of its high efficiency, a simple heatsink is required.
-
All features
- Wide-range single-supply operation (7 - 26 V)
- Possible output configurations:
- 2 x PBTL
- 1 x Parallel BTL
- BTL output capabilities (VCC = 26 V):
- 61 W + 61 W, 4 Ω, THD 1%
- 79 W + 79 W, 4 Ω, THD 10%
- 44 W + 44 W, 6 Ω, THD 1%
- 57 W + 57 W, 6 Ω, THD 10%
- 34 W + 34 W, 8 Ω, THD 1%
- 44 W + 44 W, 8 Ω, THD 10%
- Parallel BTL output capabilities (VCC = 26 V):
- 86 W, 3 Ω, THD 1%
- 110 W, 3 Ω, THD 10%
- High efficiency
- Four selectable, fixed-gain settings of nominally 20.8 dB, 26.8 dB, 30 dB and 32.8 dB
- Differential inputs minimize common-mode noise
- Standby, mute and play operating modes
- Short-circuit protection
- Output power limited by PLIMIT function
- Detection of shorted output pins during startup
- Thermal overload protection
- ECOPACK® environmentally friendly package