TDA7492PE

Active
Design Win

45W+45W dual BTL class D audio amplifier

Download datasheet Order Direct

Product overview

Description

The TDA7492PE is a dual BTL class-D audio amplifier with single power supply designed for home audio applications.

The device is housed in a 36-pin PowerSSO package with exposed pad down (EPD) to facilitate power dissipation through a properly designed PCB area underneath the TDA7492PE.

  • All features

    • Wide-range single-supply operation (7 - 26 V)
    • Possible output configurations:
      • 2 x PBTL
      • 1 x Parallel BTL
    • BTL output capabilities (VCC = 22 V):
      • 44 W + 44 W, 4 Ω, THD 1%
      • 57 W + 57 W, 4 Ω, THD 10%
      • 32 W + 32 W, 6 Ω, THD 1%
      • 41 W + 41 W, 6 Ω, THD 10%
      • 25 W + 25 W, 8 Ω, THD 1%
      • 32 W + 32 W, 8 Ω, THD 10%
    • Parallel BTL output capabilities (VCC = 22 V):
      • 70 W, 3 Ω, THD 1%
      • 90 W, 3 Ω, THD 10%
    • High efficiency
    • Four selectable, fixed-gain settings of nominally 20.8 dB, 26.8 dB, 30 dB and 32.8 dB
    • Differential inputs minimize common-mode noise
    • Standby, mute and play operating modes
    • Short-circuit protection
    • Output power limited by PLIMIT function
    • Detection of shorted output pins during startup
    • Thermal overload protection
    • ECOPACK® environmentally friendly package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7492PE

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TDA7492PETR
Active
PowerSSO 36 Industrial Ecopack2

TDA7492PETR

Package:

PowerSSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 36

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
TDA7492PETR
Available at distributors

Distributor availability of TDA7492PETR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TDA7492PETR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7492PETR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors