Product overview
Description
The TS419/TS421 is a monaural audio power amplifier driving in BTL mode a 16 or 32
Capable of descending to low voltages, it delivers up to 220mW per channel (into 16
An externally controlled standby mode reduces the supply current to 10nA (typ.). The TS419/TS421 can be configured by external gain-setting resistors or used in a fixed gain version.
-
All features
- SHORT CIRCUIT LIMITATION
- PSRR: 56dB typ. at 1kHz, 46dB at 217Hz
- Available in SO8, MiniSO8 & DFN 3x3
- OPERATING FROM Vcc=2V to 5.5V
- OUTPUT POWER into 16
: 367mW @ 5V with 10% THD+N max or 295mW @5V and 110mW @3.3V with 1% THD+N max. - STANDBY MODE ACTIVE HIGH (TS419) or LOW (TS421)
- High Signal-to-Noise ratio: 95dB(A) at 5V
- ON/OFF click reduction circuitry
- LOW CURRENT CONSUMPTION: 2.5mA max
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TS419IST | Active | MiniSO-8 | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TS419IST | | | distributors No availability of distributors reported, please contact our sales office |
TS419IST Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors