Product overview
Description
The TS482 is a dual audio power amplifier able to drive a 16 or 32Ω stereo headset down to low voltages.
It is delivering up to 100mW per channel (into 16Ω loads) of continuous average power with 0.1% THD+N from a 5V power supply.
The unity gain stable TS482 can be configured by external gain-setting resistors.
-
All features
- Unity-gain stable
- Rail-to-rail input and output
- Available in SO-8, MiniSO-8 & DFN8
- High signal-to-noise ratio: 110dB(A) at 5V
- High power supply rejection ratio: 85dB at 5V
- Operating from Vcc=2V to 5.5V
- 38mW into 16Ω at 3.3V
- 100mW into 16Ω at 5V
- Switch ON/OFF click reduction circuitry
- High crosstalk immunity: 100dB (F=1kHz)
- 11.5mW into 16Ω at 2V
Circuit Diagram
Recommended for you
Related Applications
Personal electronics
EDA Symbols, Footprints and 3D Models
STMicroelectronics - TS482
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TS482IDT | Active | SO-8 | Industrial | Ecopack3 | |
TS482IST | Active | MiniSO-8 | Industrial | Ecopack3 |
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TS482IDT | Active | 0.3784 / 1k | Available at 4 distributors Distributor availability of TS482IDT
Distributor reported inventory date: 4/12/2025 | | | | Buy from Distributor | | SO-8 | Tape and Reel | MOROCCO | EAR99 | NEC | ||||||||||||||||||||||||||||||
TS482IST | Active | 0.3984 / 1k | Available at 3 distributors Distributor availability of TS482IST
Distributor reported inventory date: 4/12/2025 | | | | Buy from Distributor | | MiniSO-8 | Tape and Reel | MALAYSIA | EAR99 | NEC |
TS482IDT Active
Part Number:
TS482IDT
Farnell Element14
Stock
1965Min.Order
1MOUSER
Stock
2520Min.Order
1DIGIKEY
Stock
11475Min.Order
1Newark Element14
Stock
7Min.Order
0Distributor reported inventory date: 4/12/2025
Stock
Min.Order
TS482IST Active
Part Number:
TS482IST
Farnell Element14
Stock
3819Min.Order
1MOUSER
Stock
3900Min.Order
1DIGIKEY
Stock
1485Min.Order
1Distributor reported inventory date: 4/12/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors