Product overview
Description
The TS4871 is an Audio Power Amplifier capable of delivering 1W of continuous RMS Ouput Power into 8
This Audio Amplifier is exhibiting 0.1% distortion level (THD) from a 5V supply for a Pout = 250mW RMS. An external standby mode control reduces the supply current to less than 10nA. An internal thermal shutdown protection is also provided.
The TS4871 has been designed for high quality audio applications such as mobile phones and to minimize the number of external components.
The unity-gain stable amplifier can be configured by external gain setting resistors.
-
All features
- UNITY GAIN STABLE
- ULTRA LOW DISTORTION (0.1%)
- OPERATING FROM VCC= 2.5V to 5.5V
- ULTRA LOW CONSUMPTION IN STANDBY MODE (10nA)
- 1W RAIL TO RAIL OUTPUT POWER @ Vcc=5V, THD=1%, f=1kHz, with 8
Load - ULTRA LOW POP & CLICK
- AVAILABLE IN SO8, MiniSO8 & DFN8 3x3mm
- 75dB PSRR @ 217Hz from 5V to 2.6V
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TS4871IST | Active | MiniSO-8 | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TS4871IST | | | distributors No availability of distributors reported, please contact our sales office |
TS4871IST Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors