STRADA431

Active
Design Win

24-GHz Transceiver MMIC for Automotive Radar Sensor

Download databrief

Product overview

Description

STRADA431 is a single-chip transceiver for automotive radar able of covering the frequency band from 24 to 24.25 GHz in order to be compliant with ISM band applications.

STRADA431 can be operated by a single power supply at 3.3 V thanks to integrated LDOs.

  • All features

    • AEC-Q100 qualified
    • Single-channel transmitter with differential output Pout: 13 dBm
    • On-chip low phase noise VCO
    • Three single-ended RX channels
    • Low noise figure NFssb: 11 dB
    • High programmable conversion gain up to 60 dB
    • IF variable gain function
    • IF switchable bandpass filters
    • Rail-to-rail single-ended IF output
    • Programmable VC0 driver output at 750 MHz and 1.5 MHz or 23 kHz
    • On-chip power and temperature sensors
    • 3.3 V supply voltage
    • 4-pin SPI for chip configuration
    • QFN 6x6 mm2 and 40 leads - wettable flanks

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STRADA431

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Grade Material Declaration**
STRADA431
Active
VFQFPN 6X6 Ecopack2 Automotive Safety
STRADA431-TR
Active
VFQFPN 6X6 Ecopack2 Automotive Safety

STRADA431

Package:

VFQFPN 6X6

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 6X6

RoHS Compliance Grade

Ecopack2

Grade

Automotive Safety

STRADA431-TR

Package:

VFQFPN 6X6

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 6X6

RoHS Compliance Grade

Ecopack2

Grade

Automotive Safety

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STRADA431
Available at distributors

Distributor availability of STRADA431

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STRADA431-TR
Available at distributors

Distributor availability of STRADA431-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STRADA431 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STRADA431

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STRADA431-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STRADA431-TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors