Product overview
Description
L5150BN is a low dropout linear 5 V regulator particularly suitable for automotive applications.
High output voltage accuracy (±2%) is kept over wide temperature range line and load variation.
Its sophisticated design allows to have extremely low quiescent current.
The maximum input voltage is 40 V.
The regulator output current is internally limited and the device is protected against short-circuit, overload and overtemperature conditions. In addition, only low-value ceramic capacitor on output is required for stability.
-
All features
- AEC-Q100 qualified
- Operating DC supply voltage range5.6 V to 40 V
- Low dropout voltage
- Low quiescent current
- Precision output voltage 5 V ±2%
- Very wide stability range with low value output capacitor
- Thermal shutdown and short-circuit protection
- Wide temperature range (Tj = -40 °C to 150 °C)
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
L5150BNTR | Active | SOT-223 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L5150BNTR | | | distributors No availability of distributors reported, please contact our sales office |
L5150BNTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors