L5150CJ

Active
Design Win

Automotive 5V Low Dropout Voltage Regulator

Download datasheet Order Direct

Product overview

Description

L5150CJ and L5150CS are low dropout linear regulators with microprocessor control functions such as power on reset, low voltage reset, early warning.

Typical quiescent current is 55 μA at very low output current.

On chip trimming results in high output voltage accuracy (±2%). Accuracy is kept over wide temperature range, line and load variation. Early warning circuit monitors the input voltage and compares it with an internal voltage reference.

Output voltage reset threshold can be adjusted down to 3.5 V by means of an external voltage divider.

The maximum input voltage is 40 V. The max output current is internally limited. Internal temperature protection disables the voltage regulator output. In addition, only low-value ceramic capacitor on output is required for stability.

  • All features

    • AEC-Q100 qualified
    • Operating DC supply voltage range5.6 V to 40 V
    • Low dropout voltage
    • Low quiescent current consumption
    • Precision output voltage 5 V ±2%
    • Reset circuit sensing the output voltage
    • Programmable reset pulse delay with external capacitor
    • Adjustable reset threshold
    • Early warning
    • Very wide stability range with low value output capacitor
    • Thermal shutdown and short-circuit protection
    • Wide temperature range (Tj = -40 °C to 150 °C)

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L5150CJ

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L5150CJ
NRND
PowerSSO 12 Automotive Ecopack1
L5150CJTR
Active
PowerSSO 12 Automotive Ecopack1

L5150CJ

Package:

PowerSSO 12

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

PowerSSO 12

Grade

Automotive

RoHS Compliance Grade

Ecopack1

L5150CJTR

Package:

PowerSSO 12

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 12

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L5150CJ
Available at distributors

Distributor availability of L5150CJ

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L5150CJTR
Available at distributors

Distributor availability of L5150CJTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L5150CJ NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L5150CJ

Distributor Name

Distributor reported inventory date:

L5150CJTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L5150CJTR

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors