L5956

Active
Design Win

Multifunction Voltage Regulator

Download datasheet

Product overview

Description

The L5956 contains a triple voltage regulator and a power switch.

The IC includes a monitoring circuit for detection.

The IC features a very low quiescent under standby.

  • All features

    • Four outputs:
      • 8.5 V @ 500 mA
      • 5 V @ 300 mA permanent
      • 5 V @ 800 mA
      • 3.3 V @ 800 mA
    • 2 A high side driver
    • Reset function
    • Ignition comparator
    • Load dump protection
    • Thermal shutdown
    • Overcurrent limitation
    • All pins ESD protected

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L5956

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L5956PD
Active
PowerSO-20 Automotive Ecopack2
L5956PDTR
Active
PowerSO-20 Automotive Ecopack2

L5956PD

Package:

PowerSO-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO-20

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L5956PDTR

Package:

PowerSO-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO-20

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
L5956PD
Available at distributors

Distributor availability of L5956PD

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L5956PDTR
Available at distributors

Distributor availability of L5956PDTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L5956PD Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L5956PD

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

L5956PDTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L5956PDTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors