L93PI

NRND
Design Win

Quad Low Side Driver

Download datasheet

Product overview

Description

The L93PI is a monolithic integrated quad low side driver realized in advanced Multipower-BCD technology. It is intended to drive lines, lamps or relais in automotive or industrial applications.

  • All features

    • CONTROLLED OUTPUT SLOPE FOR LOW EMI
    • OUTPUT CURRENT LIMITATION
    • INTEGRATED OUTPUT CLAMPING FOR FAST INDUCTIVE RECIRCULATION VFB > 45V
    • OVERTEMPERATURE SHUT-DOWN
    • ESD: ALL PINS ARE GUARANTEED TILL 2kV HUMAN BODY MODEL
    • STATUS MONITORING FOROVERTEMPERATUREDISCONNECTED GROUND OR SUPPLY VOLTAGE
    • DEFINED OUTPUT OFF STATE OFF FOR OPEN INPUTS
    • TTL AND CMOS COMPATIBLE INPUTS
    • WIDE INPUT VOLTAGE RANGE -24V UP TO +45V
    • REVERSE BIASING PROTECTED (VS = -24V)
    • WIDE OPERATING SUPPLY VOLTAGE RANGE FROM 4.5V UP TO 32V
    • PROGRAMMABLE SIGNAL TRANSFER POLARITY
    • FOUR OPEN DRAIN DMOS OUTPUTS, WITH RDSon = 1.5 at 25 °C and VS > 6V
    • VERY LOW STANDBY QUIESCENT CURRENT < 2µA

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L93PI

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L93PI
NRND
SO-20 Automotive Ecopack1 (*)

L93PI

Package:

SO-20

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO-20

Grade

Automotive

RoHS Compliance Grade

Ecopack1 (*)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L93PI
Available at distributors

Distributor availability of L93PI

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L93PI NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L93PI

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors