L9613

Active

Medium Speed Data interface

Download datasheet Order Direct

Product overview

Description

The L9613 is a monolithic integrated circuit containing standard ISO 9141 compatible interface functions.

  • All features

    • Operating power supply voltage range4.8V ≤ VS≤ 36V (40V for transients)
    • Reverse supply (battery) protected down toVS≥ -24V
    • Standby mode with very low current consumption ISSB≤ 1mA @ VCC≤ 0.5V
    • Min. possible Baud rate according to ISO9141 ≥ 130 kBaud
    • Low quiescent current in off condition ISOFF = 120μA
    • TTL compatible TX input
    • Bidirectional K-I/O pin with supply voltage dependent input threshold
    • Over temperature shut down function selective to K-I/O pin
    • Wide input and output voltage range:-24V ≤ VK≤ VS
    • K output current limitation, typ. IK= 60mA
    • Defined OFF output status in under voltage condition and VSor GND interruption
    • Controlled output slope for low EMI
    • High input impedance for open VSor GND connection
    • Defined output ON status of LO or RX for open LI or K inputs
    • Defined K output OFF for TX input open
    • Integrated pull up resistors for TX, RX and LO
    • EMI robustness optimized

Circuit Diagram

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.