Product overview
Description
The L9637 is a monolithic integrated circuit containing standard ISO 9141 compatible interface functions.
-
All features
- Defined OFF output status in undervoltage condition and VS or GND interruption
- K output current limitation, typ. IK = 60 mA
- High input impedance for open VS or GND connection
- Controlled output slope for low EMI
- Defined K output OFF for TX input open
- Defined output ON status of LO or RX for open LI or K inputs
- EMI robustness optimized
- Integrated pull up resistors for TX, RX and LO
- Overtemperature shut down function Selective to K-I/O pin
- Bidirectional K-I/O pin with supply voltage dependent input threshold
- Operating power supply voltage range 4.5 V ≤ VS ≤ 36 V (40 V for transients)
- Standby mode with very low current consumption ISSB ≤ 1 mA @ VCC ≤ 0.5 V
- Reverse supply (battery) protected down to VS ≥ -24 V
- TTL compatible TX input
- Wide input and output voltage range -24 V ≤ VK ≤ VS
- Low quiescent current in off condition ISOFF = 120 µA
Circuit Diagram
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
E-L9637D | Active | SO-8 | Automotive | Ecopack2 | |
E-L9637D013TR | Active | SO-8 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
E-L9637D | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
E-L9637D013TR | | | distributors No availability of distributors reported, please contact our sales office |
E-L9637D Active
E-L9637D013TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors