L9658

NRND
Design Win

Octal squib driver and quad sensor interfaceASIC for safety application

Download datasheet

Product overview

Description

L9658 is intended to deploy up to 8 squibs and to interface up to 4 satellites. 2 satellite interfaces can be used to interface Hall sensors.

Squib drivers are sized to deploy 1.2 A minimum for 2 ms minimum during load dump and 1.75 A minimum for 1ms minimum during load dump.

Diagnostic of squib driver and squib resistance measurement is controlled by micro controller.

Satellite interfaces support Manchester decoder with variable bit rate.

  • All features

    • 8 deployment drivers sized to deliver 1.2 A (min) for 2 ms (min) and 1.75 A (min) for 1 ms (min)
    • Independently controlled high-side and low-side MOS for diagnosis
    • Analog output available for resistance
    • Squib short to ground, short to battery and MOS diagnostic available on SPI register
    • Capability to deploy the squib with 1.2 A (min) or 1.75 A under 35 V load-dump condition and the low side MOS is shorted to ground
    • Capability to deploy the squib with 1.2 A (min) at 6.9 V VRES and 1.75 A at 12 V VRES
    • Interface with 4 satellite sensors
    • Programmable independent current trip points for each satellite channel
    • Support Manchester protocol for satellite sensors
    • Supports for variable bit rate detection
    • Independent current limit and fault timer shutdown protection for each satellite output
    • Short to ground and short to battery detection and reporting for each satellite channel
    • 5.5 MHz SPI interface
    • Satellite message error detection
    • Hall effect sensor support on satellite channels 3 and 4.
    • Low voltage internal reset
    • 2 kV ESD capability on all pins
    • Package: 64 leads LQFP
    • Technology: ST proprietary BCD5s (0.57 μm)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9658

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L9658
NRND
LQFP 64 10x10x1.4 mm Automotive Ecopack2
L9658TR
NRND
LQFP 64 10x10x1.4 mm Automotive Ecopack2

L9658

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

LQFP 64 10x10x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L9658TR

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

LQFP 64 10x10x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L9658TR
Available at distributors

Distributor availability of L9658TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L9658
Available at distributors

Distributor availability of L9658

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L9658TR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9658TR

Distributor Name

Distributor reported inventory date:

L9658 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9658

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors