L9659

NRND
Design Win

Octal squib driver ASIC for safety application

Download datasheet

Product overview

Description

The L9659 is intended to deploy up to 8 squibs. Squib drivers are sized to deploy 1.2 A minimum for 2 ms, 1.75 A minimum for 1 ms and 1.75 A minimum for 0.65 ms during load dump along with 1.5 A minimum for 2 ms for VRES voltages less than 25 V.

Full diagnostic capabilities of the squib interface are provided.

  • All features

    • 8 deployment drivers with SPI selectable firing current and times
    • Capability to deploy the squib with 1.2 A (min)/2 ms, 1.75 A (min)/1.0 ms and 1.75 A (min)/0.65 ms between VRES of 7 V to 37 V
    • Capability to deploy the squib with 1.5 A (min)/2 ms between VRES of 7 V to 25 V
    • Firing capability to deploy all channels simultaneously
    • Independently controlled high-side and low-side MOS for diagnosis
    • Analog output available for resistance measurement
    • Squib short to ground, short to battery and MOS diagnostic available on SPI register
    • Capability to deploy the squib the low side MOS is shorted to ground
    • 4 fire enable inputs
    • 5.5 MHz SPI interface
    • Low voltage internal reset
    • 2 kV ESD capability on all pins
    • Package: LQFP64
    • Technology: ST proprietary BCD5 (0.65 μm)
    • RoHS compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9659

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L9659
NRND
LQFP 64 10x10x1.4 mm Automotive Ecopack2
L9659TR
NRND
LQFP 64 10x10x1.4 mm Automotive Ecopack2

L9659

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

Marketing Status

NRND

Package

LQFP 64 10x10x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L9659TR

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

Marketing Status

NRND

Package

LQFP 64 10x10x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
L9659
Available at distributors

Distributor availability of L9659

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L9659TR
Available at distributors

Distributor availability of L9659TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L9659 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9659

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

L9659TR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9659TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors