L9660

Active
Design Win

Quad squib driver ASIC for safety application

Download datasheet

Product overview

Description

The L9660 is intended to deploy up to 4 squibs. Squib drivers are sized to deploy 1.2 A minimum for 2 ms, 1.75 A minimum for 1 ms and 1.75 A minimum for 0.65 ms during load dump along with 1.5 A minimum for 2 ms for VRES voltages less than 25 V.

Full diagnostic capabilities of the squib interface are provided.

  • All features

    • 4 deployment drivers with SPI selectable firing current and times
    • Capability to deploy the squib with 1.2 A (min)/2 ms, 1.75 A (min)/1.0 ms and 1.75 A (min)/0.65 ms between VRES of 7 V to 37 V
    • Capability to deploy the squib with 1.5 A (min)/2 ms between VRES of 7 V to 25 V
    • Firing capability to deploy all channels simultaneously
    • Independently controlled high-side and low-side MOS for diagnosis
    • Analog output available for resistance measurement
    • Squib short to ground, short to battery and MOS diagnostic available on SPI register
    • Capability to deploy the squib when the low side MOS is shorted to ground
    • 2 fire enable inputs
    • 5.5 MHz SPI interface
    • Low voltage internal reset
    • 2 kV ESD capability on all pins
    • Package: LQFP64
    • Technology: ST proprietary BCD5 (0.65μm)
    • RoHS compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9660

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L9660
Active
LQFP 64 10x10x1.4 mm Automotive Ecopack2
L9660TR
Active
LQFP 64 10x10x1.4 mm Automotive Ecopack2

L9660

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L9660TR

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L9660
Available at distributors

Distributor availability of L9660

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L9660TR
Available at distributors

Distributor availability of L9660TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L9660 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9660

Distributor Name

Distributor reported inventory date:

L9660TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9660TR

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors