Product overview
Description
The Peripheral Sensor Interface (PSI5) is an interface for automotive sensor applications. PSI5 is an open standard based on existing sensor interfaces for peripheral sensors and offers a universal and flexible solution for multiple sensor applications.
The PSI5 interface allows asynchronous or synchronous operations and different bus modes. The device is compatible with both v1.3 and v2.1 PSI5 revisions (limitations are specified inside this document). It operates with a wide range of sensor supply current and variable data word length (8 to 28 bit).
The sensors are connected to the ECU using the same line for power supply and data transmission. The transceiver IC provides a pre-regulated voltage to the sensors and reads in the transmitted sensor data.
The PSI5 interface allows either point to point connection or bussed mode.
-
All features
- 2-channel PSI5 transceiver compatible with rev. 1.3 and rev. 2.1
- Manchester coded digital data transmission
- High data transmission speed of 125 kbps (optional 83.3 kbps and 189 kbps)
- High EMC robustness and low emission
- Bootstrap circuits for sync pulses
- Current limitation and voltage clamp on interface pins
- Integrated charge pump stage for pre-regulation with spread spectrum approach
- Integrated FLL module for high accuracy timing control
- Reverse voltage protection structure
- Short to ground tolerant with ±1.5 V ground shift
- 32-bit SPI interface with address multiplexing
- Operating voltage: VB= 4.8 V (5.2 V for sync pulses with 3.5 V step) to 35 V
- Ambient temperature range: -40°C to 140 °C
- Package: VFQFPN28 or TQFP32EP
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
6.0 | 05 Apr 2024 | 05 Apr 2024 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 04 Oct 2019 | 04 Oct 2019 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
L9663 | Active | TQFP 32 7x7x1.0 | Automotive | Ecopack2 | |
L9663-1 | Active | QFN 5X5 0.5 PITCH DIMPLE ATK1 | Automotive | Ecopack2 | |
L9663-TR | Active | TQFP 32 7x7x1.0 | Automotive | Ecopack2 | |
L9663-TR-1 | Active | QFN 5X5 0.5 PITCH DIMPLE ATK1 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
L9663-TR | Active | 3.05 / 1k | 3 distributors | TQFP 32 7x7x1.0 | Tape and Reel | PHILIPPINES | EAR99 | NEC | -40 | 140 | ||||
L9663 | Active | 3.05 / 1k | distributors No availability of distributors reported, please contact our sales office | TQFP 32 7x7x1.0 | Tray | PHILIPPINES | EAR99 | NEC | -40 | 140 | ||||
L9663-TR-1 | Active | 2.65 / 1k | distributors No availability of distributors reported, please contact our sales office | QFN 5X5 0.5 PITCH DIMPLE ATK1 | Tape and Reel | PHILIPPINES | EAR99 | NEC | -40 | 140 | ||||
L9663-1 | Active | 2.65 / 1k | distributors No availability of distributors reported, please contact our sales office | QFN 5X5 0.5 PITCH DIMPLE ATK1 | Tray | PHILIPPINES | EAR99 | NEC | -40 | 140 |
L9663-TR Active
L9663 Active
L9663-TR-1 Active
L9663-1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors