L9679E

Active
Design Win Education

Automotive Extension Airbag IC

Download datasheet Order Direct

Product overview

Description

The L9679E is an extension chip in airbag systems or a pyroswitch manager. This device is family-compatible with the L9679 and L9680 devices. The device includes an octal driver for squib/pyroswitch deployments and a quad channel interface for PSI-5 sensors. Deployment profiles can be set according to user specifications via SPI configuration, as well as the protocol to be used to communicate with the satellite sensors. Independent configurable arming inputs are provided for a programmable mapping of the loops to be deployed.

  • All features

    • AEC-Q100 qualified
    • Squib/Pyroswitch deployment drivers
      • 8-channel HSD/LSD
      • 25 V maximum deployment voltage
      • Various deployment profiles
      • Current monitoring Rmeasure, STB, STG and leakage diagnostics
      • High- and low-side driver FET tests
    • Four-channel remote sensor interface
      • PSI-5 satellite sensors
      • Configurable asynchronous/synchronous protocols
    • Configurable arming input signals
    • Temperature sensor
    • 32-bit SPI communications
      • 2 SPI buses (1 global, 1 for satellite communication)
      • Parity bit
    • Integrated ADC measurements (1 ADC converter)
    • Operating temperature: -40 °C to 105 °C
    • Package - 48 pins

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9679E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L9679ETR
Active
TQFP 48 7x7x1.0 Automotive Ecopack2

L9679ETR

Package:

TQFP 48 7x7x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TQFP 48 7x7x1.0

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L9679ETR
Available at distributors

Distributor availability of L9679ETR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L9679ETR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9679ETR

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Battery management systems - a key to e-mobility applications