L9689E

Active
Design Win Education

Automotive 8 channels chip for advanced airbag applications

Download databrief

Product overview

Description

The L9689E is an airbag extension chip, family compatible with L9691 and L9690 devices.

The IC includes eight deployment drivers, supporting both squib and low-energy actuator (LEA) loads (on two channels only). Additionally, it includes a two channels interface for PSI-5 remote sensors, a seven channels hall-effect/resistive sensor interface and two general purpose low-side driver outputs.

Dual SPI interfaces separate device global functions and remote sensors; all deployment loops are armed via snooping on the remote sensor SPI interface and an internal programmable mapping.

  • All features

    • AEC-Q100 qualified
    • Squib/LEA deployment drivers
      • 8 channel HSD/LSD for squib load
      • 2 over 8 channels supporting LEA load
      • 2 channel couples supporting common-return connection
      • 18 V deployment voltage
      • Low, high and automatic dynamic deployment current profiles
      • R measure, STB, STG and leakage diagnostics
      • High and low side driver FET tests
      • LEA presence diagnostics
    • Remote sensor interface and SYNC pulse supply voltage inputs and monitorings
    • Two channel PSI-5 v2.3 remote sensor interface
    • Two channel general purpose low side drivers with 0-100% PWM control
    • Seven channel hall-effect, resistive or switch sensor interface
    • System voltage diagnostics with integrated ADCs
    • Temperature sensor
    • 32 bit Global SPI bus interface
    • 32 bit Remote Sensor SPI bus interface, SafeSPI v1.0 compatible
    • Full ISO 26262 compliant, ASIL-D systems ready
    • Packaging 64 pin

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9689E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L9689E-TR
Active
TQFP 64 10x10x1.0 Automotive Safety Ecopack2

L9689E-TR

Package:

TQFP 64 10x10x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TQFP 64 10x10x1.0

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
L9689E-TR
Available at distributors

Distributor availability of L9689E-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L9689E-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9689E-TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors