Product overview
Description
The L9777 is a monolithic integrated low drop regulator which can supply up to 200 mA, available in the PowerSSO-12 package.
It is designed to supply microprocessor systems under severe conditions of automotive applications and therefore equipped with additional protection functions against over load, short circuit and over temperature.
Of course the L9777 can also be used in other applications where a regulated voltage is required.
-
All features
- Operating DC supply voltage range 5.6 V to 31 V
- Low current consumption (110 μA typ @ Iout= 0)
- High precision output voltage (2 %)
- Low dropout voltage
- VDD tracking regulator switchable on/off by VDD_EN pin
- Reset circuit sensing the output voltage down to 1 V.
- Double reset function
- Adjustable reset threshold
- External capacitor to set NMI/ reset power up delay and watchdog frequency
- Over temperature protection
- Wide temperature range (TJ= -40 °C to 150 °C)
- Short circuit proof
- Suitable for use in automotive electronics
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
L9777A | NRND | PowerSSO 12 | Automotive | Ecopack1 | |
L9777A13TR | NRND | PowerSSO 12 | Automotive | Ecopack1 | |
L9777B | NRND | PowerSSO 12 | Automotive | Ecopack1 | |
L9777B13TR | NRND | PowerSSO 12 | Automotive | Ecopack1 | |
L9777C | Active | PowerSSO 12 | Automotive | Ecopack1 | |
L9777C13TR | Active | PowerSSO 12 | Automotive | Ecopack1 | |
L9777B
Package:
PowerSSO 12Material Declaration**:
L9777B13TR
Package:
PowerSSO 12Material Declaration**:
L9777C
Package:
PowerSSO 12Material Declaration**:
L9777C13TR
Package:
PowerSSO 12Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L9777C | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
L9777B13TR | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
L9777B | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
L9777C13TR | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
L9777A | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
L9777A13TR | | | distributors No availability of distributors reported, please contact our sales office |
L9777C Active
L9777B13TR NRND
L9777B NRND
L9777C13TR Active
L9777A NRND
L9777A13TR NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors