L9781

Active

Multiple valve pre-driver for diesel and gasoline direct injection

Download databrief Order Direct

Product overview

Description

The L9781 is a multi valve pre-driver capable of driving 11 external N-channel logic level MOSFETs, controlling up to 5 inductive loads through peak and hold current control and one DC/DC step-up converter, providing full protection against accidental faults on the external hardware. The load peak and hold current control (together with the diagnosis) is done by the internal configurable Finite State Machines (FSMs) needing only the start of actuation commands from the main microcontroller.

  • All features

    • AEC-Q100 qualified
    • 1 x DC/DC converter controller for VTank voltage generation (up to 80 V):
      • 1 x low-side push-pull type N-channel MOSFET pre-driver
      • 1 x current sensing block for current limitation
      • 1 x voltage comparator with hysteresis for VTank voltage sensing
    • 2 x driving channel controllers each made up of:
      • 1 x high-side push-pull type VTank N-channel MOSFET pre-driver
      • 1 x high-side push-pull type VBat N-channel MOSFET pre-driver
      • 2 x low-side push-pull type N-channel MOSFET pre-driver
      • 1 x differential amplifier with programmable gain for current sensing & peak current detection
      • 1 x digital-to-analog converter for peak current threshold setting
      • 1 x HW protection and diagnosis block for full load protection from accidental external short circuits
    • 1 x additional peak and hold controller:
      • 1 x high-side push-pull type VBat N-channel MOSFET pre-driver
      • 1 x low-side push-pull type N-channel MOSFET pre-driver
      • 1 x differential amplifier with programmable gain for current sensing and peak current detection
      • 1 x digital-to-analog converter for peak current threshold setting
      • 1 x HW protection and diagnosis block for full load protection from accidental external short circuits
    • 1 x 32 bit SPI interface (up to 8 MHz)
      • IC general control
      • Programmable parameters setting
      • Diagnosis and hardware protection management

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.