L9805E

NRND

Super smart power motor driver with 8-Bit MCU, RAM, EEPROM, ADC, WDG, Timers, PWM and H-bridge driver

Download datasheet

Product overview

Description

The L9805 is a Super Smart Power device suited to drive resistive and inductive loads under software control. It includes a ST7 microcontroller and some pheripherals. The microcontroller can execute the software contained in the program EPROM/ROM and drive, through dedicated registers, the power bridge.

The internal voltage regulators rated to the automotive environment, PWM modules, CAN transceiver and controller, ISO 9141 transceiver, timers, temperature sensor and the AtoD converter allow the device to realize by itself a complete application, in line with the most common mechatronic requirements.

  • All features

    • 64 pin HiQUAD64 package
    • Data EEPROM: 128 bytes
    • Two 16-bit Timers, each featuring:\t\t2 Input Captures\t\t2 Output Compares\t\tExternal Clock input (on Timer 1)\t\tPWM and Pulse Generator modes\t\t
    • 10 multifunctional bidirectional I/O lines
    • CAN peripheral including Bus line interface according 2A/B passive specifications
    • Two Programmable 16-bit PWM generator modules.
    • Software Watchdog for system integrity
    • 10-bit Analog-to-Digital Converter
    • Master Reset, Power-On Reset, Low Voltage Reset
    • 8-bit Data Manipulation
    • 70mΩ DMOS H-bridge.
    • 8 x 8 Unsigned Multiply Instruction
    • 63 basic Instructions and 17 main Addressing Modes
    • Complete Development Support on DOS/WINDOWSTM™ Real-Time Emulator
    • True Bit Manipulation
    • Full Software Package on DOS/WINDOWSTM™ (C-Compiler, Cross-Assembler, Debugger)
    • User EPROM/OTP: 16 Kbytes
    • -40˚C to + 150˚C Temperature Range
    • 6.4-18V Supply Operating Range
    • 8 MHz Maximum Internal Clock Frequency
    • 16 MHz Maximum Oscillator Frequency
    • Fully Static operation
    • Data RAM: 256 bytes
    • Oscillator Supervisor

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.