L9825

Active
Design Win

Octal Low-Side Driver for Resistive and Inductive Loads With Serial/Parallel lnput Control Output Protection and Diagnostic

Download datasheet Order Direct

Product overview

Description

L9825 is a Octal Low-Side Driver Circuit, dedicated for automotive applications. Output voltage clamping is provided for flyback current recirculation, when inductive loads are driven. Chip Select and Serial Peripheral Interface for outputs control and diagnostic data transfer. Parallel Control inputs for two outputs.

  • All features

    • SHORT CIRCUIT CURRENT LIMITATION AND SELECTIVE THERMAL SHUTDOWN AT OUTPUTS 7 AND 8
    • OVERCURRENT SHUTDOWN AT OUTPUTS 1 TO 6
    • OUTPUTS CURRENT CAPABILITY UP TO 1A, RON≤0,75 AT TJ = 25˚C
    • SPI CONTROL FOR OUTPUTS 1 TO 8
    • PARALLEL CONTROL INPUTS FOR OUTPUTS 1 AND 2
    • INTRINSIC OUTPUT VOLTAGE CLAMPING AT TYP. 50V
    • OUTPUT STATUS DATA AVAILABLE ON THE SPI
    • RESET FUNCTION WITH RESET SIGNAL AT NRES PIN OR UNDERVOLTAGE AT VCC

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9825

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L9825
Active
PowerSO-20 Automotive Ecopack2
L9825TR
Active
PowerSO-20 Automotive Ecopack2

L9825

Package:

PowerSO-20

Material Declaration**:

PDF

Marketing Status

Active

Package

PowerSO-20

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L9825TR

Package:

PowerSO-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO-20

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L9825TR
Available at distributors

Distributor availability of L9825TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L9825
Available at distributors

Distributor availability of L9825

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L9825TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9825TR

Distributor Name

Distributor reported inventory date:

L9825 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9825

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors