L9911

Active
Design Win

Multifunction Smart Regulator with Lamp/Relay Diagnostic Driver

Download datasheet

Product overview

Description

The L9911 is a monolithic multifunction alternator voltage regulator intended for use in automotive application.

It includes the control section, the field power stage, fault diagnostic circuit which drives a warning lamp, and the protection against short circuits.

  • All features

    • Fully monolithic design
    • High side field driver
    • Thermal protection
    • Field short circuit protection
    • Protected diagnostic lamp driver
    • Protected high side relay driver
    • Complex diagnostics
    • Load response control
    • DFM output (field monitor)
    • Self start function

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9911

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L9911I
Active
MW 8L Automotive Ecopack1
L9911P
Active
MW 8L Automotive Ecopack1
L9911V
Active
MW 8L Automotive Ecopack1

L9911I

Package:

MW 8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

MW 8L

Grade

Automotive

RoHS Compliance Grade

Ecopack1

L9911P

Package:

MW 8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

MW 8L

Grade

Automotive

RoHS Compliance Grade

Ecopack1

L9911V

Package:

MW 8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

MW 8L

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
L9911P
Available at distributors

Distributor availability of L9911P

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L9911V
Available at distributors

Distributor availability of L9911V

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L9911I
Available at distributors

Distributor availability of L9911I

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L9911P Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9911P

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

L9911V Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9911V

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

L9911I Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9911I

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors