L9916

Active
Design Win Education

Multifunction alternator voltage regulator with programmable parameters for 12 V / 24 V on board networks

Download datasheet

Product overview

Description

The L9916 is a smart alternator voltage regulator intended to be used in automotive application for both 12 V and 24 V systems. The presence of OTP cells for parameters programmability makes it suitable for a wide range of charging application.

  • All features

    • AEC-Q100 qualified
    • Fully monolithic design
    • High side field driver
    • Self-start function
    • Regulated voltage thermally compensated
    • Configurable parameters through OTP cells
    • Lamp driver (wake up and warning detection)
    • Load response control (LRC)
    • Protections
      • Thermal shutdown
      • Field short circuit protection
      • Protected high side relay driver

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9916

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L9916
Active
MW 8L Automotive Ecopack1
L9916BDTR
Active
DICE SAWN T&R Automotive N/A

L9916

Package:

MW 8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

MW 8L

Grade

Automotive

RoHS Compliance Grade

Ecopack1

L9916BDTR

Package:

DICE SAWN T&R

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DICE SAWN T&R

Grade

Automotive

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
L9916BDTR
Available at distributors

Distributor availability of L9916BDTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L9916
Available at distributors

Distributor availability of L9916

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L9916BDTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9916BDTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

L9916 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9916

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors