Product overview
Description
The L9945 is an 8-channel MOSFET pre-driver configurable for low-side, high-side, peak and hold and H-Bridge load control. It is designed to comply with the requirements of 12 V (passenger vehicle) and 24 V (commercial vehicle) battery systems.
All outputs can be PWM controlled. Six outputs are capable of driving safety relevant loads. One output can be dedicated to the actuation of safety relevant loads requiring a dedicated enable pin (EN6).
The device offers the possibility of controlling two independent H-Bridges.
The device can also drive up to two loads requiring "peak & hold" control strategy.
The driver outputs are protected against short circuit condition.
The device protects the external MOS in case of an overcurrent event.
Each output provides full diagnostic information such as short to battery, short to ground and open-load. Each output status can be constantly monitored through dedicated SPI registers.
The voltage slew rate of the external transistors 1-8 is controlled during turn ON and turn OFF in order to improve EMI behavior.
A double, redundant, external disable source is available through DIS and NDIS pins in order to improve safety.
The device is configurable via SPI through a 32-bit protocol.
-
All features
- AEC-Q100 qualified
- 12 V and 24 V battery systems compliance
- 3.3 V and 5 V logic compatible I/O
- 8-channel configurable MOSFET pre-driver
- High-side (N-channel and P-channel MOS)
- Low-side (N-channel MOS)
- H-bridge (up to 2 H-bridge)
- Peak & Hold (2 loads)
- Operating battery supply voltage 3.8 V to 36 V
- Operating VDD supply voltage 4.5 V to 5.5 V
- Programmable gate charge/discharge currents for improving EMI behavior
- Individual diagnosis for:
- Short circuit to battery
- Open load
- Short circuit to ground
- Highly flexible overcurrent sensing implementation
- Possibility of monitoring external MOS drain to source voltage
- Possibility of monitoring voltage on external shunt resistor
- 64 programmable overcurrent thresholds independent for each channel
- Ultra-fast output shutdown in case of overcurrent
- Current limitation for H-Bridge configuration
- 32-bit SPI protocol available for configuration and diagnostics
- Failures latched even if they occur during diagnostics reading
- Daisy chain operation
- SDO protected against overvoltage
- Safety features
- Fast switch off redundant output disable by two external pins
- Built In Self Test (BIST) for logic operation
- Hardware Self Check (HWSC) for VDD5 overvoltage comparator
- Configurable Communication Check (CC) watchdog timer available
- Disable feedback by bi-directional pin
- Highly redundant output monitoring by dedicated SPI registers
- 10-bit ADC for battery and die temperature measurements available by SPI
- VDD5 monitoring for over/under voltage
- VPS (battery) monitoring for under voltage
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
9.0 | 28 Mar 2025 | 28 Mar 2025 |
Application Notes (5)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.1 | 13 Dec 2022 | 13 Dec 2022 | ||
1.1 | 13 Dec 2022 | 13 Dec 2022 | ||
1.1 | 13 Dec 2022 | 13 Dec 2022 | ||
1.0 | 16 Oct 2019 | 16 Oct 2019 | ||
1.2 | 13 Dec 2022 | 13 Dec 2022 |
Selection Guides (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
6.0 | 21 Jun 2024 | 21 Jun 2024 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
L9945 | Active | TQFP 64 10x10x1.0 | Automotive | Ecopack2 | |
L9945TR | Active | TQFP 64 10x10x1.0 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
L9945TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L9945 | | | distributors No availability of distributors reported, please contact our sales office |
L9945TR Active
L9945 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors