L9949

NRND
Design Win

Door actuator driver

Download datasheet

Product overview

Description

The L9949 is a microprocessor controlled power interface for automotive applications. It is realized in multipower BCD60III technology. Up to three DC motors and one grounded resistive load can be driven with its three half bridges, one full bridge and one highside driver power outputs. The integrated standard serial peripheral interface (SPI) controls all operation modes (forward, reverse, brake and high impedance). All diagnostic informations are available via the SPI.

  • All features

    • OVERLOAD DIAGNOSTIC FOR ALL OUTPUTS
    • OPEN LOAD DIAGNOSTIC FOR ALL OUTPUTS
    • CURRENT MONITOR OUTPUT FOR FULL BRIDGE AND HIGHSIDE DRIVER
    • ALL OUTPUTS SHORT CIRCUIT PROTECTED
    • ONE FULL BRIDGE FOR 6A LOAD (ron = 150m)
    • ONE HIGHSIDE DRIVER FOR 6A LOAD (ron = 100m)
    • THREE HALF BRIDGES FOR 1.6A LOAD (ron = 800m)
    • SERIAL PERIPHERAL INTERFACE (SPI) TO MICROCONTROLLER
    • ALL OUTPUTS OVER TEMPERATURE PROTECTED
    • VERY LOW CURRENT CONSUMPTION IN STANDBY MODE (I S< 6µA, typ. Tj≤85°C)

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9949

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L9949
NRND
PowerSO-20 Automotive Ecopack2
L9949TR
NRND
PowerSO-20 Automotive Ecopack2

L9949

Package:

PowerSO-20

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

PowerSO-20

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L9949TR

Package:

PowerSO-20

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

PowerSO-20

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L9949TR
Available at distributors

Distributor availability of L9949TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L9949
Available at distributors

Distributor availability of L9949

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L9949TR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9949TR

Distributor Name

Distributor reported inventory date:

L9949 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9949

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors