Product overview
Description
The L9950 and L9950XP are microcontroller driven multifunctional door actuator driver for automotive applications.Up to five DC motors and five grounded resistive loads can be driven with six half bridges and five highside drivers. The integrated standard serial peripheral interface (SPI) controls all operation modes (forward, reverse, brake and high impedance). All diagnostic informations are available via SPI.
-
All features
- One full bridge for 6A load (Ron=150 mΩ )
- Two half bridges for 3A load (Ron=300 mΩ )
- Two half bridges for 1.5A load (Ron=800 mΩ )
- One highside driver for 6A load (Ron=100 mΩ )
- Four highside drivers for 1.5 A load (Ron=800 mΩ )
- Programmable softstart function to drive loads with higher inrush currents (i.e. current >6 A,>3 A,>1.5 A)
- Very low current consumption in standby mode (IS < 6 μA typ; ICC <25 μA typ; Tj ≤ 85 °C)
- All outputs short circuit protected
- Current monitor output for 300 mΩ, 150 mΩ and 100 m highside drivers
- All outputs over temperature protected
- Open load diagnostic for all outputs
- Overload diagnostic for all outputs
- Seperated half bridges for door lock motor
- PWM control of all outputs
- Charge pump output for reverse polarity protection
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
L9950 | NRND | PowerSO 36 | Automotive | Ecopack2 | |
L9950TR | Active | PowerSO 36 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L9950 | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
L9950TR | | | distributors No availability of distributors reported, please contact our sales office |
L9950 NRND
L9950TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors