L9950XP

Active

Door Actuator Driver

Download datasheet

Product overview

Description

The L9950 and L9950XP are microcontroller driven multifunctional door actuator driver for automotive applications.Up to five DC motors and five grounded resistive loads can be driven with six half bridges and five highside drivers. The integrated standard serial peripheral interface (SPI) controls all operation modes (forward, reverse, brake and high impedance). All diagnostic informations are available via SPI.

  • All features

    • One full bridge for 6A load (Ron=150 mΩ )
    • Two half bridges for 3A load (Ron=300 mΩ )
    • Two half bridges for 1.5A load (Ron=800 mΩ )
    • One highside driver for 6A load (Ron=100 mΩ )
    • Four highside drivers for 1.5 A load (Ron=800 mΩ )
    • Programmable softstart function to drive loads with higher inrush currents (i.e. current >6 A,>3 A,>1.5 A)
    • Very low current consumption in standby mode (IS < 6 μA typ; ICC <25 μA typ; Tj ≤ 85 °C)
    • All outputs short circuit protected
    • Current monitor output for 300 mΩ, 150 mΩ and 100 m highside drivers
    • All outputs over temperature protected
    • Open load diagnostic for all outputs
    • Overload diagnostic for all outputs
    • Seperated half bridges for door lock motor
    • PWM control of all outputs
    • Charge pump output for reverse polarity protection

Circuit Diagram

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.