L9954

NRND
Design Win

Door Actuator Driver

Download datasheet

Product overview

Description

The L9954 and L9954XP are microcontroller driven multifunctional door actuator driver for automotive applications. Up to two DC motors and three grounded resistive loads can be driven with three half bridges and three highside drivers.

The integrated standard serial peripheral interface (SPI) controls all operation modes (forward, reverse, brake and high impedance). All diagnostic informations are available via SPI.

  • All features

    • Overload diagnostic for all outputs
    • Open load diagnostic for all outputs
    • Charge pump output for reverse polarity protection
    • PWM control of all outputs
    • Current monitor output for highside OUT1, OUT4, OUT5 and OUT6
    • All outputs short circuit protected
    • Three half bridges for 1.5A load (Ron=800m )
    • Two highside drivers for 1.5A load (Ron=800m )
    • One highside driver for 6A load (Ron=100m )
    • Very low current consumption in standby mode (IS < 6μA typ; Tj ≤ 85 °C)
    • All outputs over temperature protected
    • Programmable softstart function to drive loads with higher inrush currents (i.e. current >6A, >1.5A)

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9954

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L9954XP
NRND
PowerSSO 36 Automotive Ecopack2
L9954XPTR
NRND
PowerSSO 36 Automotive Ecopack2

L9954XP

Package:

PowerSSO 36

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

PowerSSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L9954XPTR

Package:

PowerSSO 36

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

PowerSSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L9954XP
Available at distributors

Distributor availability of L9954XP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L9954XPTR
Available at distributors

Distributor availability of L9954XPTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L9954XP NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9954XP

Distributor Name

Distributor reported inventory date:

L9954XPTR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9954XPTR

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors