L9969T

Active

Automotive chip for single and dual H-bridge

Download datasheet

Product overview

Description

L9969S/L9969U and L9969T are single and dual integrated H-bridges for resistive and inductive loads featuring output current direction and supervising functions.

The PowerSSO24 houses one full H-bridge, while the PowerSSO36 houses both two H-bridges that can work in parallel, through independent input driving commands.

Target application ranges from throttle control actuators to exhaust gas recirculation control valves in automotive domain to a more general use to drive DC and Stepper motors.

  • All features

    • AEC-Q100 qualified
    • Full path RDS(on) less than 540 mΩ
    • Nominal continuous load current > 3 A
    • Operating battery supply voltage 4.5 V to 28 V
    • Operating VDD supply voltage 4.5 V to 5.5 V
    • All ECU internal pins can withstand up to 18 V
    • Output switching frequency up to 20 kHz
    • Monitoring of VDD supply voltage including bidirectional switch-off pin NABE
    • Overtemperature and short-circuit protection
    • Full diagnosis capability
    • Output stage with SPI-adjustable current limitation 5-8.6 A in 3 steps (two-point regulation)
    • Fast switch-off open-drain input/output
    • Current-monitoring with current feedback output signal CF
    • Reliable full diagnostic capability
    • Settable chip-address via bond-wire configuration on the silicon or E-Fuse
    • SPI-interface for configuration and diagnosis
    • Error history in diagnosis register
    • Two independent enable pins: "NABE" and "DIS"
    • Control of power stages by SPI or two input signals, PWM and DIR (configurable via SPI)
    • Logic levels 5 V compatible
    • Conformity to improved EMC requirements due to smart H-bridge switching
    • Full ISO 26262 compliant, ASIL-B (D) systems ready

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.