L99DZ100GP

Active
Education Education

Door Actuator driver with embedded LIN and HS-CAN supporting selective wake up

Download datasheet Order Direct

Product overview

Description

The L99DZ100G and L99DZ100GP are door zone systems IC providing electronic control modules with enhanced power management power supply functionality, including various standby modes, as well as LIN and HS CAN physical communication layers.

The two low-drop voltage regulators of the devices supply the system microcontroller and external peripheral loads such as sensors and provide enhanced system standby functionality with programmable local and remote wake-up capability. In addition 8 high-side drivers to supply LEDs, 2 high-side drivers to supply bulbs increase the system integration level.

Up to 5 DC motors and 4 external MOS transistors in H-bridge configuration can be driven. An additional gate drive can control an external MOSFET in high-side configuration to supply a resistive load connected to GND (e.g. mirror heater). An electro-chromic mirror glass can be controlled using the integrated SPI-driven module in conjunction with an external MOS transistor. All outputs are SC protected and implement an open-load diagnosis.

The ST standard SPI interface (4.0) allows control and diagnosis of the device and enables generic software development.

  • All features

    • AEC Q100 compliant qualified
    • 1 half bridge for 7.5 A load (RON = 100 mΩ)
    • 1 half bridge for 7.5 A load (RON = 150 mΩ)
    • 2 half bridges for 0.5 A load (RON = 2000 mΩ)
    • 2 half bridges for 3 A load (RON = 300 mΩ)
    • 1 configurable high-side driver for up to 1.5 A (RON = 500 mΩ) or 0.35 A (RON = 1600 mΩ) load
    • 1 configurable high-side driver for 0.8 A (RON = 800 mΩ) or 0.35 A (RON = 1600 mΩ) load
    • 3 configurable high-side drivers for 0.15 A/0.35 A (RON =2 Ω)
    • 1 configurable high-side driver for 0.25 A/0.5 A (RON = 2 Ω) to supply EC Glass MOSFET
    • 4 configurable high-side drivers for 0.15 A/0.25 A (RON = 5 Ω)
    • Internal 10bit PWM timer for each stand-alone high-side driver
    • Buffered supply for voltage regulators and 2 high-side drivers (OUT15 & OUT_HS / both P-channel) to supply e.g. external contacts
    • Programmable soft-start function to drive loads with higher inrush currents as current limitation value (for OUT1-6, OUT7, OUT8 and OUT_HS) with thermal expiration feature
    • All the embedded outputs come with protection and supervision features:
      • Current Monitor (high-side only)
      • Open-load
      • Overcurrent
      • Thermal warning
      • Thermal shutdown
    • Fully protected driver for external MOSFETs in H-bridge configuration or dual Half bridge configuration
    • Fully protected driver for external high-side MOSFET
    • Control block for electro-chromic element
    • Two 5 V voltage regulators for microcontroller and peripheral supply
    • Programmable reset generator for power-on and undervoltage
    • Configurable window watchdog
    • LIN 2.2a compliant (SAEJ2602 compatible) transceiver
    • Advanced high speed CAN transceiver (ISO 11898-2:2003 /-5:2007 and SAE J2284 compliant) with local failure and bus failure diagnosis and selective wake-up functionality according to ISO 11898-6:2013
    • Separated (Isolated) fail-safe block with 2 LS (RON = 1 Ω) to pull down the gates of the external HS MOSFETs
    • Thermal clusters
    • A/D conversion of supply voltages and internal temperature sensors
    • Embedded and programmable VS duty cycle adjustment for LED driver outputs

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L99DZ100GP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L99DZ100GP
NRND
LQFP 64 10x10x1.4 Automotive Ecopack2
L99DZ100GPTR
Active
LQFP 64 10x10x1.4 Automotive Ecopack2

L99DZ100GP

Package:

LQFP 64 10x10x1.4

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

LQFP 64 10x10x1.4

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L99DZ100GPTR

Package:

LQFP 64 10x10x1.4

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L99DZ100GP
NRND
3.7004 / 1k
Available at distributors

Distributor availability of L99DZ100GP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
LQFP 64 10x10x1.4 Tray MALAYSIA EAR99 NEC
L99DZ100GPTR
Active
5.3161 / 1k
Available at 2 distributors

Distributor availability of L99DZ100GPTR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 1938 1
DIGIKEY WORLDWIDE 1992 1

Distributor reported inventory date: 3/13/2025

LQFP 64 10x10x1.4 Tape and Reel MALAYSIA EAR99 NEC

L99DZ100GP NRND

Budgetary Price (US$)*/Qty:
3.7004 / 1k
Package:
LQFP 64 10x10x1.4
Packing Type:
Tray
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

L99DZ100GP

Distributor Name

Distributor reported inventory date:

L99DZ100GPTR Active

Budgetary Price (US$)*/Qty:
5.3161 / 1k
Package:
LQFP 64 10x10x1.4
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

L99DZ100GPTR

Distributor Name

MOUSER

Stock

1938

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1992

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/13/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors